IESNA:LM-63-2002
[TEST]P1651831
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1910-536-19, P274108 (aim90))
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]10/24/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125DS-S1270D850-4F0-1E-UDD-A-W
[LUMINAIRE]DEFINE 5 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 1270 LUMENS PER FOOT, ASYMMETRIC, FLUSH HOUSING
[MORE]UPLIGHT OFF
[LAMP]5000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_MOUNTING] SUSPENDED, SURFACE
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5892
TILT=NONE
1 -1 1 37 37 1 1 0.39 4 0
1 1 42.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
2087.9 2092.9 2087 2066.6 2052.5 2034.7 1998.4 1954.7 1921.3 1888
1828.2 1767.5 1723.6 1674.7 1589 1502.3 1432.2 1364.1 1254.8 1140.3
1065.1 992.2 884.5 775.4 708 642.1 545.1 456.4 396.2 343.7
264 192.7 144.5 105.5 52.3 19.2 0
2087.9 2109.1 2135.7 2147.8 2157 2162.7 2165.9 2145.3 2130.4 2119.7
2065.7 2002.8 1949.6 1886.5 1776.8 1660.2 1580.2 1504.3 1381.6 1260.1
1175.1 1095.7 974.8 861 785.1 712.9 607.1 505.3 442.2 377.8
289.7 209.6 157.7 114.5 56.8 19.2 0
2087.9 2127.6 2185.3 2237.3 2274.8 2304.7 2342.2 2358.9 2361.6 2339
2289.9 2213.7 2160.5 2101 2001.9 1902.7 1831.9 1751.7 1628.8 1504
1419.7 1337.4 1203.4 1070.6 981.9 890.5 758.6 628.9 545.9 470.1
353.7 252.9 194 140.9 69.1 24.9 0
2087.9 2143.2 2234.1 2329.3 2394.5 2453.4 2515 2532.9 2537.2 2524.5
2498.2 2452.8 2420.2 2379 2318.2 2238.6 2181.9 2130.7 2038.2 1927.1
1844.2 1740 1581 1410 1282.3 1166.8 987.1 817.9 708 605.3
460.8 324.9 245.4 174.6 92.2 29.7 0
2087.9 2152.4 2277.6 2408.1 2498.2 2559.9 2649.8 2682.4 2695.8 2704.3
2714.4 2713.9 2718.9 2716 2712.7 2706.5 2685.2 2640.5 2534.5 2365.6
2218.2 2053.6 1794.5 1540.8 1372.8 1222.4 1008.5 809.4 693.9 589
436.9 316.1 240.2 174.9 85.1 29.7 0
2087.9 2161.7 2318.2 2484.6 2589.5 2660.4 2757.8 2819.4 2859.8 2903.7
2974.1 3047.3 3099 3160 3222.2 3179.2 3075 2907 2569.9 2162
1908.8 1678.4 1385.1 1156.7 1019.1 895 740.8 604 517.5 442.4
335.9 244.8 188.8 136.3 70 24.9 0
2087.9 2183.6 2359.9 2559.2 2671.9 2758.4 2862.4 2955.3 3025.5 3108.5
3250.6 3409.4 3509.3 3558.2 3489 3137.8 2807.5 2448.7 1989.6 1630.3
1437.4 1266.6 1059.1 905.9 810.8 726.5 610.6 503.4 436 381.4
288.9 212.2 164 120.1 62 22.7 0
2087.9 2201.3 2400.7 2605.6 2726.8 2824.6 2948.4 3064.2 3154.9 3281.8
3496.1 3685.9 3753.9 3670.2 3314.4 2739.9 2342.2 2019 1628.8 1347.4
1203.4 1082.9 931.4 806.3 731.1 658.8 555.7 462.6 405.9 350.6
272.9 198.7 153.4 113.6 57.7 19.9 0
2087.9 2202.7 2417.6 2638.4 2763.2 2854.7 2991 3143.7 3262.1 3399.7
3646.7 3818.8 3823 3618.9 3080.4 2433.3 2063.9 1796 1461.3 1228.7
1106 1005.3 876.5 763.4 693.9 627.2 533.4 448.6 392.6 339.3
264 196.2 148 108.3 55.8 19.2 0
2087.9 2208.4 2408.7 2649.7 2770.2 2860.9 3007.8 3149.1 3275.3 3432.7
3700.7 3849.2 3819.5 3555.8 2970.5 2316.2 1974.5 1710.7 1400.2 1198.5
1086.5 990.1 863.1 746.9 678.8 617.8 530 445.3 390 340.3
260.6 195.3 147.1 107.4 58.5 17 0
2087.9 2202.7 2417.6 2638.4 2763.2 2854.7 2991 3143.7 3262.1 3399.7
3646.7 3818.8 3823 3618.9 3080.4 2433.3 2063.9 1796 1461.3 1228.7
1106 1005.3 876.5 763.4 693.9 627.2 533.4 448.6 392.6 339.3
264 196.2 148 108.3 55.8 19.2 0
2087.9 2201.3 2400.7 2605.6 2726.8 2824.6 2948.4 3064.2 3154.9 3281.8
3496.1 3685.9 3753.9 3670.2 3314.4 2739.9 2342.2 2019 1628.8 1347.4
1203.4 1082.9 931.4 806.3 731.1 658.8 555.7 462.6 405.9 350.6
272.9 198.7 153.4 113.6 57.7 19.9 0
2087.9 2183.6 2359.9 2559.2 2671.9 2758.4 2862.4 2955.3 3025.5 3108.5
3250.6 3409.4 3509.3 3558.2 3489 3137.8 2807.5 2448.7 1989.6 1630.3
1437.4 1266.6 1059.1 905.9 810.8 726.5 610.6 503.4 436 381.4
288.9 212.2 164 120.1 62 22.7 0
2087.9 2161.7 2318.2 2484.6 2589.5 2660.4 2757.8 2819.4 2859.8 2903.7
2974.1 3047.3 3099 3160 3222.2 3179.2 3075 2907 2569.9 2162
1908.8 1678.4 1385.1 1156.7 1019.1 895 740.8 604 517.5 442.4
335.9 244.8 188.8 136.3 70 24.9 0
2087.9 2152.4 2277.6 2408.1 2498.2 2559.9 2649.8 2682.4 2695.8 2704.3
2714.4 2713.9 2718.9 2716 2712.7 2706.5 2685.2 2640.5 2534.5 2365.6
2218.2 2053.6 1794.5 1540.8 1372.8 1222.4 1008.5 809.4 693.9 589
436.9 316.1 240.2 174.9 85.1 29.7 0
2087.9 2143.2 2234.1 2329.3 2394.5 2453.4 2515 2532.9 2537.2 2524.5
2498.2 2452.8 2420.2 2379 2318.2 2238.6 2181.9 2130.7 2038.2 1927.1
1844.2 1740 1581 1410 1282.3 1166.8 987.1 817.9 708 605.3
460.8 324.9 245.4 174.6 92.2 29.7 0
2087.9 2127.6 2185.3 2237.3 2274.8 2304.7 2342.2 2358.9 2361.6 2339
2289.9 2213.7 2160.5 2101 2001.9 1902.7 1831.9 1751.7 1628.8 1504
1419.7 1337.4 1203.4 1070.6 981.9 890.5 758.6 628.9 545.9 470.1
353.7 252.9 194 140.9 69.1 24.9 0
2087.9 2109.1 2135.7 2147.8 2157 2162.7 2165.9 2145.3 2130.4 2119.7
2065.7 2002.8 1949.6 1886.5 1776.8 1660.2 1580.2 1504.3 1381.6 1260.1
1175.1 1095.7 974.8 861 785.1 712.9 607.1 505.3 442.2 377.8
289.7 209.6 157.7 114.5 56.8 19.2 0
2087.9 2092.9 2087 2066.6 2052.5 2034.7 1998.4 1954.7 1921.3 1888
1828.2 1767.5 1723.6 1674.7 1589 1502.3 1432.2 1364.1 1254.8 1140.3
1065.1 992.2 884.5 775.4 708 642.1 545.1 456.4 396.2 343.7
264 192.7 144.5 105.5 52.3 19.2 0
2087.9 2069.4 2033 1983.7 1949.6 1913.5 1857.6 1786.6 1744 1704.4
1630.5 1557.7 1511 1462.8 1389.6 1310.5 1263.7 1211.3 1124.5 1045.7
989.1 933.7 838.3 745.6 683.3 623 530.8 444.9 388.2 334.3
257.9 186.8 140 103.2 50.5 16.3 0
2087.9 2051.8 1987.7 1910.8 1865.4 1809.4 1742.2 1662.2 1604 1555
1475.6 1406.7 1358.5 1308.9 1243.4 1169.5 1125.4 1080.1 1011.1 945.7
896.8 847.2 774.5 697.7 648.8 594.9 515.7 435.5 383.7 332
255.2 186.3 140.9 102.7 54 17.8 0
2087.9 2037.6 1945.3 1849.3 1788.4 1723.1 1635 1551.2 1495.9 1443.4
1369.1 1299 1255.7 1211.8 1142.3 1081.3 1043.1 1001.2 936.8 873.6
830.3 790.7 724 653.9 603.4 553.1 483.9 410.9 359.7 312.3
245.4 178.5 137.4 101.3 54.9 18.5 0
2087.9 2015.6 1897.3 1787.3 1712.2 1645.5 1543.7 1465.1 1416.2 1368.7
1298.2 1235.8 1191.9 1148.7 1090 1034 994.3 957.4 900.3 842.9
801.1 758.6 693.1 624.2 576 532.8 463.4 393.1 349.1 306.6
239.4 176.1 136.5 101.8 54 19.2 0
2087.9 1996.4 1861.9 1739.9 1656.2 1589.7 1497.6 1419.2 1371 1318.5
1256.6 1198.3 1156.5 1120.4 1064.3 1008.7 973.9 939.2 884.5 825.2
779.9 737.4 674.5 610 568.9 523.6 460 394.9 350.9 305.6
242.8 182 144.5 106.2 58.5 19.9 0
2087.9 1995.8 1852.2 1714.6 1632.4 1563 1468.5 1389.9 1341.7 1298.4
1234.5 1176.5 1139.7 1105.6 1049.3 998.8 963.3 927.2 870.2 810.5
770.2 729.1 670 614 570.8 531.7 471.4 409.6 367.7 325.9
260.6 197.3 156.9 118.6 64.6 24 0
2087.9 1993.5 1837.9 1692.3 1609.3 1541.9 1445.4 1365.3 1321.3 1281.6
1221.1 1159.1 1127.3 1090.4 1042.2 992.5 957.1 920.3 862.3 806.7
771.9 736.5 680.6 628.8 595.4 557.9 503.4 442.4 397.1 357.3
295.1 223 179.1 136.4 73.5 24.9 0
2087.9 1994.4 1825.6 1682 1589.9 1524.6 1433 1356.4 1308.8 1265.6
1208.8 1154.6 1118.5 1085.8 1039.4 989.6 952.7 915.1 862.3 809.6
776.3 744.4 694.8 647.1 615.9 584.7 531.7 474.3 432.5 390
322.6 250.9 198.5 153.1 83.4 25.6 0
2087.9 1995.8 1827.3 1669.2 1582.8 1511.9 1432.2 1348.7 1299.1 1262.3
1208.8 1153.9 1118.5 1082.9 1035.1 987.3 944.8 912.1 859.6 812.4
779.9 747.3 701.9 655.8 627.4 593.4 544.2 486.3 446.6 402.7
335.1 258.1 205.7 157.4 83.4 27 0
2087.9 1994.4 1825.6 1682 1589.9 1524.6 1433 1356.4 1308.8 1265.6
1208.8 1154.6 1118.5 1085.8 1039.4 989.6 952.7 915.1 862.3 809.6
776.3 744.4 694.8 647.1 615.9 584.7 531.7 474.3 432.5 390
322.6 250.9 198.5 153.1 83.4 25.6 0
2087.9 1993.5 1837.9 1692.3 1609.3 1541.9 1445.4 1365.3 1321.3 1281.6
1221.1 1159.1 1127.3 1090.4 1042.2 992.5 957.1 920.3 862.3 806.7
771.9 736.5 680.6 628.8 595.4 557.9 503.4 442.4 397.1 357.3
295.1 223 179.1 136.4 73.5 24.9 0
2087.9 1995.8 1852.2 1714.6 1632.4 1563 1468.5 1389.9 1341.7 1298.4
1234.5 1176.5 1139.7 1105.6 1049.3 998.8 963.3 927.2 870.2 810.5
770.2 729.1 670 614 570.8 531.7 471.4 409.6 367.7 325.9
260.6 197.3 156.9 118.6 64.6 24 0
2087.9 1996.4 1861.9 1739.9 1656.2 1589.7 1497.6 1419.2 1371 1318.5
1256.6 1198.3 1156.5 1120.4 1064.3 1008.7 973.9 939.2 884.5 825.2
779.9 737.4 674.5 610 568.9 523.6 460 394.9 350.9 305.6
242.8 182 144.5 106.2 58.5 19.9 0
2087.9 2015.6 1897.3 1787.3 1712.2 1645.5 1543.7 1465.1 1416.2 1368.7
1298.2 1235.8 1191.9 1148.7 1090 1034 994.3 957.4 900.3 842.9
801.1 758.6 693.1 624.2 576 532.8 463.4 393.1 349.1 306.6
239.4 176.1 136.5 101.8 54 19.2 0
2087.9 2037.6 1945.3 1849.3 1788.4 1723.1 1635 1551.2 1495.9 1443.4
1369.1 1299 1255.7 1211.8 1142.3 1081.3 1043.1 1001.2 936.8 873.6
830.3 790.7 724 653.9 603.4 553.1 483.9 410.9 359.7 312.3
245.4 178.5 137.4 101.3 54.9 18.5 0
2087.9 2051.8 1987.7 1910.8 1865.4 1809.4 1742.2 1662.2 1604 1555
1475.6 1406.7 1358.5 1308.9 1243.4 1169.5 1125.4 1080.1 1011.1 945.7
896.8 847.2 774.5 697.7 648.8 594.9 515.7 435.5 383.7 332
255.2 186.3 140.9 102.7 54 17.8 0
2087.9 2069.4 2033 1983.7 1949.6 1913.5 1857.6 1786.6 1744 1704.4
1630.5 1557.7 1511 1462.8 1389.6 1310.5 1263.7 1211.3 1124.5 1045.7
989.1 933.7 838.3 745.6 683.3 623 530.8 444.9 388.2 334.3
257.9 186.8 140 103.2 50.5 16.3 0
2087.9 2092.9 2087 2066.6 2052.5 2034.7 1998.4 1954.7 1921.3 1888
1828.2 1767.5 1723.6 1674.7 1589 1502.3 1432.2 1364.1 1254.8 1140.3
1065.1 992.2 884.5 775.4 708 642.1 545.1 456.4 396.2 343.7
264 192.7 144.5 105.5 52.3 19.2 0
